14.8.149 IODFEC

This component is supported by ACT 3 families.

Figure 14-177. IODFEC Logic Diagram
  • Function: D-Type Flip-Flop with active low Enable and Clear
  • Input: IOPCL, D, E, CLK
  • Output: Q
Table 14-276. Truth Table
IOPCLECLKQn+1
0XX0
11XQ
10↑D
Note: The CLK pin must be driven by the IOCLKBUF macro.
Note: Uses an I/O module.
Note: The IOPCL pin must be driven by the IOPCLBUF macro.