14.8.89 CMAF

This component is supported by SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-94. CMAF Logic Diagram
Figure 14-95. Internal logic diagram of the CMAF full combinational module
  • Function: Full Combinational Module
  • Input: D0, D2, D3, DB, S01, S11
  • Output: Y
Table 14-180. Modules
FamilySeqComb
All listed—1