14.8.345 OR5B

This component is supported by ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-379. OR5B Logic Diagram
  • Function: 5-Input OR with active low A- and B-Inputs
  • Input: A, B, C, D, E
  • Output: Y
Table 14-664. Truth Table
ABCDEY
X0XXX1
0XXXX1
110000
XXXX11
XXX1X1
XX1XX1
Table 14-665. Modules
FamilySeqComb
All listed—1