14.8.50 AOI1B

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-50. AOI1B Logic Diagram
  • Function: 3-Input AND-OR-INVERT with active low C-Input
  • Input: A, B, C
  • Output: Y
Table 14-106. Truth Table
ABCY
XX00
X011
0X11
11X0
Table 14-107. Modules
FamilySeqComb
ALL—1