14.8.340 OR4A

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-374. OR4A Logic Diagram
  • Function: 4-Input OR with active low A-Input
  • Input: A, B, C, D
  • Output: Y
Table 14-654. Truth Table
ABCDY
0XXX1
10000
XXX11
XX1X1
X1XX1
Table 14-655. Modules
FamilySeqComb
All—1