14.8.195 DFPCB

This component is supported by SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-227. DFPCB Logic Diagram
  • Function: D-Type Flip-Flop, with active low Clear, and Preset
  • Input: CLR, D, PRE, CLK
  • Output: Q
Table 14-366. Truth Table
CLRPRECLKQn+1
0XX0
10X1
11↑D
Table 14-367. Modules
FamilySeqComb
SX, SX-A, SX-S, eX, Accelerator1—