14.8.222 DLM

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, Accelerator families.

Figure 14-254. DLM Logic Diagram
  • Function: Data Latch with 2-input Multiplexed Data
  • Input: A, B, S, G
  • Output: Q
Table 14-420. Truth Table
SGQn+1
X0Q
01A
11B
Table 14-421. Modules
FamilySeqComb
ACT 1/MX—1
Others1—