14.8.289 NAND3

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-323. NAND3 Logic Diagram
  • Function: 3-Input NAND
  • Input: A, B, C
  • Output: Y
Table 14-552. Truth Table
ABCY
XX01
X0X1
0XX1
1110
Table 14-553. Modules
FamilySeqComb
ACT 1/MX—2
Others—1
Note: A 2 on the symbol implies 2 logic module delays only for ACT 1 and MX.