14.8.333 OR2A

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-367. OR2A Logic Diagram
  • Function: 2-Input OR with active low A-Input
  • Input: A, B
  • Output: Y
Table 14-640. Truth Table
ABY
0X1
100
X11
Table 14-641. Modules
FamilySeqComb
All—1