14.8.145 DFED

This component is supported by ACT 1, MX families.

Figure 14-173. DFED Logic Diagram
  • Function: D-Type Flip-Flop with active low Enable and Clear, and active high Preset
  • Input: CLR, D, E, PRE, CLK
  • Output: Q
Table 14-269. Truth Table
CLRPREECLKQn+1
00XX0
11XX1
101XQ
100↑D
01XX*
Table 14-270. Modules
FamilySeqComb
ACT 1/MX—2
Note: Your design should not allow both PRE and CLR to be asserted at the same time.