14.8.281 MX2B

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-315. MX2B Logic Diagram
  • Function: 2 to 1 Multiplexer with active low B-Input
  • Input: A, B, S
  • Output: Y
Table 14-536. Truth Table
SY
0A
1!B
Table 14-537. Modules
FamilySeqComb
All—1