14.8.343 OR4D

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-377. OR4D Logic Diagram
  • Function: 4-Input OR with active low Inputs
  • Input: A, B, C, D
  • Output: Y
Table 14-660. Truth Table
ABCDY
XXX01
XX0X1
X0XX1
0XXX1
11110
Table 14-661. Modules
FamilySeqComb
SX, SX-A, SX-S, eX—1
Others—2
Note: A 2 on the symbol implies 2 logic module delays except for SX, SX-A, SX-S, and eX.