14.8.125 DFC1E

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX families.

Figure 14-153. DFC1E Logic Diagram
  • Function: D-Type Flip-Flop with active low Clear and Output
  • Input: CLR, D, CLK
  • Output: QN
Table 14-229. Truth Table
CLRCLKQNn+1
0X1
1↑!D
Table 14-230. Modules
FamilySeqComb
ACT 1, MX—2
Others11
Note: A 2 on the symbol implies 2 logic module delays except for ACT1 and MX.