14.8.171 DFM7A

This component is supported by ACT 2, ACT 3, 3200DX, MX families.

Figure 14-199. DFM7A Logic Diagram
Figure 14-200. DFM7A Select Line Interconnection Schematic
  • Function: D-Type Flip-Flop with 4-input Multiplexed Data, active low Clear, and active high Clock
  • Input: D0, D1, D2, D3, S0, S10, S11, CLK, CLR
  • Output: Q
Table 14-318. Truth Table
CLRS11S10S0CLKQn+1
0XXXX0
1000↑D0
1001↑D1
11X0↑D2
1X10↑D2
11X1↑D3
1X11↑D3
Table 14-319. Modules
FamilySeqComb
All listed1—
Note: The DFM7A macro represents the full ACT 2, 3200DX and MX S-module.
Note: The following schematic describes the interconnections of the select lines.