14.8.295 NAND4B

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-329. NAND4B Logic Diagram
  • Function: 4-Input NAND with active low A- and B-Inputs
  • Input: A, B, C, D
  • Output: Y
Table 14-564. Truth Table
ABCDY
XXX01
XX0X1
00110
X1XX1
1XXX1
Table 14-565. Modules
FamilySeqComb
ACT 1/MX—2
Others—1
Note: A 2 on the symbol implies 2 logic module delays only for ACT 1 and MX.