14.8.118 DF1B

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-146. DF1B Logic Diagram
  • Function: D-Type Flip-Flop with active low Clock
  • Input: D, CLK
  • Output: Q
Table 14-215. Truth Table
CLKQn+1
↓D
Table 14-216. Modules
FamilySeqComb
ACT 1/MX—2
Others1—