14.8.233 DLME1A

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, Accelerator families.

Figure 14-267. DLME1A Logic Diagram
  • Function: 2-bit Data Latch with Multiplexed Data and Enable and active low Clock and Enable
  • Input: A, B, E, G, S
  • Output: Q
Table 14-442. Truth Table
ESGQn+1
1XXQ
XX1Q
000A
010B
Table 14-443. Modules
FamilySeqComb
ACT 1/MX—1
Others1—