14.8.193 DFPC

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-225. DFPC Logic Diagram
  • Function: D-Type Flip-Flop with active high Preset, active low Clear, and active high Clock
  • Input: CLR, D, PRE, CLK
  • Output: Q
Table 14-362. Truth Table
CLRPRECLKQn+1
00X0
11X1
10↑D
01X**
Table 14-363. Modules
FamilySeqComb
Others11
ACT 1, ACT2/1200XL, ACT 3, 3200DX, MX, SX, SX-A, SX-S—2
Note: * A 2 on the symbol implies 2 logic module delays only for SX, SX-A, SX-S, and eX.
Note: ** In ACT 1/MX, your design should not allow both PRE and CLR to be asserted at the same time. In other families, CLR has priority over PRE.