14.8.170 DFM6B

This component is supported by ACT 2, ACT 3, 3200DX, MX families.

Figure 14-198. DFM6B Logic Diagram
  • Function: D-Type Flip-Flop with 4-input Multiplexed Data, active low Clear, and Clock
  • Input: D0, D1, D2, D3, S0, S1, CLK, CLR
  • Output: Q
Table 14-316. Truth Table
CLRS1S0CLKQn+1
0XXX0
100↓D0
101↓D1
110↓D2
111↓D3
Table 14-317. Modules
FamilySeqComb
All listed1—