14.8.92 CMBB

This component is supported by SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-100. CMBB Logic Diagram
Figure 14-101. Internal logic diagram of the CMBB full combinational module
  • Function: Full Combinational Module
  • Input: D0, D1, D3, DB, S00, S01, S11
  • Output: Y
Table 14-183. Modules
FamilySeqComb
All listed—1