14.8.124 DFC1D

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-152. DFC1D Logic Diagram
  • Function: D-Type Flip-Flop with active low Clear and Clock
  • Input: CLR, D, CLK
  • Output: Q
Table 14-227. Truth Table
CLRCLKQn+1
0X0
1↓D
Table 14-228. Modules
FamilySeqComb
ACT 1, MX—2
Others1—