14.8.59 AX1

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-59. AX1 Logic Diagram
  • Function: 3-Input AND-XOR with active low A-Input
  • Input: A, B, C
  • Output: Y
Table 14-124. Truth Table
ABCY
X000
X011
0101
0110
1X00
1X11
Table 14-125. Modules
FamilySeqComb
All listed—1