14.8.189 DFP1D

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-221. DFP1D Logic Diagram
  • Function: D-Type Flip-Flop with active low Preset and Clock
  • Input: D, PRE, CLK
  • Output: Q
Table 14-354. Truth Table
PRECLKQn+1
0X1
1↓D
Table 14-355. Modules
FamilySeqComb
SX, SX-A, SX-S, eX, Accelerator1—
Others—2