14.8.134 DFE3C

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-162. DFE3C Logic Diagram
  • Function: D-Type Flip-Flop with Active Low Enable and Clear
  • Input: CLR, D, E, CLK
  • Output: Q
Table 14-247. Truth Table
CLRECLKQn+1
0XX0
11XQ
10↑D
Table 14-248. Modules
FamilySeqComb
ACT 1, MX—2
Others1—