14.8.102 CMF5

This component is supported by SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-120. CMF5 Logic Diagram
Figure 14-121. Internal logic diagram of the CMF5 full combinational module
  • Function: Full Combinational Module
  • Input: D0, D2, DB, S00, S01, S10, S11
  • Output: Y
Table 14-193. Modules
FamilySeqComb
All listed—1