14.8.285 MXT

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX families.

Figure 14-319. MXT Logic Diagram
  • Function: Multiplexer with separate select lines
  • Input: D0, D1, D2, D3, S0A, S0B, S1
  • Output: Y
Table 14-544. Truth Table
S0BS0AS1Y
X00D0
X10D1
0X1D2
1X1D3
Table 14-545. Modules
FamilySeqComb
ACT 1/MX—1
Others—2
Note: A 2 on the symbol implies a 2 logic module delay on all families except ACT 1 and MX.