14.8.284 MXC1

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX families.

Figure 14-318. MXC1 Logic Diagram
  • Function: Carry select multiplexer, used in adders
  • Input: S, A, B, C, D
  • Output: Y
Table 14-542. Truth Table
ABSY
0X0C
1X0D
X01C
X11D
Table 14-543. Modules
FamilySeqComb
ACT 1/MX—1
Others—2
Note: A 2 on the symbol implies a 2 logic module delay on all families except ACT 1 and MX.