14.8.191 DFP1F

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX families.

Figure 14-223. DFP1F Logic Diagram
Note: The logic diagram includes a “2*” marker at the PRE input.
  • Function: D-Type Flip-Flop with active high Preset, and active low Clock and Output
  • Input: D, PRE, CLK
  • Output: QN
Table 14-358. Truth Table
PRECLKQNn+1
1X0
0↓!D
Table 14-359. Modules
FamilySeqComb
ACT 1/MX—2
Others11