14.8.109 CMFC

This component is supported by SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-134. CMFC Logic Diagram
Figure 14-135. Internal logic diagram of the CMFC full combinational module
  • Function: Full Combinational Module
  • Input: D2, D3, DB, S00, S01, S10, S11
  • Output: Y
Table 14-200. Modules
FamilySeqComb
All listed—1