14.8.172 DFM7B

This component is supported by ACT 2, ACT 3, 3200DX, MX families.

Figure 14-201. DFM7B Logic Diagram
Figure 14-202. DFM7B Select Line Interconnection Schematic
  • Function: D-Type Flip-Flop with 4-input Multiplexed Data, active low Clear and Clock
  • Input: D0, D1, D2, D3, S0, S10, S11, CLK, CLR
  • Output: Q
Table 14-320. Truth Table
CLRS11S10S0CLKQn+1
0XXXX0
1000↓D0
1001↓D1
11X0↓D2
1X10↓D2
11X1↓D3
1X11↓D3
Table 14-321. Modules
FamilySeqComb
All listed1—
Note: The DFM7B macro represents the full ACT 2, 3200DX and MX S-module.
Note: The following schematic describes the interconnections of the select lines.