14.8.18 AO11

This component is supported by ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-18. AO11 Logic Diagram
  • Function: 3-Input AND-OR
  • Input: A, B, C
  • Output: Y
Table 14-42. Truth Table
ABCY
X000
00X0
0X00
X111
1X11
11X1
Table 14-43. Modules
FamilySeqComb
All except ACT1 and MX—1