14.8.127 DFC1G

This component is supported by ACT 1, ACT2/1200XL, ACT 3, 3200DX, MX families.

Figure 14-155. DFC1G Logic Diagram
  • Function: D-Type Flip-Flop with active low Clear, Clock and Output
  • Input: CLR, D, CLK
  • Output: QN
Table 14-233. Truth Table
CLRCLKQNn+1
0X1
1↓!D
Table 14-234. Modules
FamilySeqComb
ACT 1, MX—2
Others11
Note: A 2 on the symbol implies 2 logic module delays except for ACT1 and MX.