14.8.84 CM8

This component is supported by ACT2/1200XL, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-85. CM8 Logic Diagram
Figure 14-86. Internal logic diagram of the CM8 full combinational module
  • Function: Full Combinational Module
  • Input: D0, D1, D2, D3, S00, S01, S10, S11
  • Output: Y
Table 14-171. Truth Table
S11S10S01S00Y
00X0D0
000XD0
0011D1
X1X0D2
X10XD2
1XX0D2
1X0XD2
X111D3
1X11D3
Table 14-172. Modules
FamilySeqComb
All listed—1