14.8.122 DFC1B

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-150. DFC1B Logic Diagram
  • Function: D-Type Flip-Flop with active low Clear
  • Input: CLR, D, CLK
  • Output: Q
Table 14-223. Truth Table
CLRCLKQn+1
0X0
1↑D
Table 14-224. Modules
FamilySeqComb
ACT 1, MX—2
Others1—