14.8.158 DFM3E

This component is supported by ACT 1, ACT2/1200XL, ACT 3, 3200DX, MX families.

Figure 14-186. DFM3E Logic Diagram
  • Function: D-Type Flip-Flop with 2-input Multiplexed Data, Clear, and active low Clock
  • Input: A, B, CLR, S, CLK
  • Output: Q
Table 14-292. Truth Table
CLRSCLKQn+1
1XX0
00↓A
01↓B
Table 14-293. Modules
FamilySeqComb
ACT 1/MX—2
Others11
Note: A 2 on the symbol implies 2 logic module delays except for ACT 1 and MX.