14.8.169 DFM6A

This component is supported by ACT 2, ACT 3, 3200DX, MX families.

Figure 14-197. DFM6A Logic Diagram
  • Function: D-Type Flip-Flop with 4-input Multiplexed Data, active low Clear, and active high Clock
  • Input: D0, D1, D2, D3, S0, S1, CLK, CLR
  • Output: Q
Table 14-314. Truth Table
CLRS1S0CLKQn+1
0XXX0
100↑D0
101↑D1
110↑D2
111↑D3
Table 14-315. Modules
FamilySeqComb
All listed1—