14.8.100 CMF3

This component is supported by SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-116. CMF3 Logic Diagram
Figure 14-117. Internal logic diagram of the CMF3 full combinational module
  • Function: Full Combinational Module
  • Input: D0, D1, DB, S00, S01, S10, S11
  • Output: Y
Table 14-191. Modules
FamilySeqComb
All listed—1