14.8.317 OA1A

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-351. OA1A Logic Diagram
  • Function: 3 Input OR-AND with active low A-Input
  • Input: A, B, C
  • Output: Y
Table 14-608. Truth Table
ABCY
XX00
0X11
10X0
X111
Table 14-609. Modules
FamilySeqComb
All—1