14.8.174 DFM8B

This component is supported by ACT 3 family.

Figure 14-205. DFM8B Logic Diagram
Figure 14-206. DFM8B Select Line Interconnection Schematic
  • Function: D-Type Flip-Flop with 4-input Multiplexed Data, active low Clear and Clock
  • Input: D0, D1, D2, D3, S00, S01, S10, S11, CLK, CLR
  • Output: Q
Table 14-324. Truth Table
CLRS11S10S01S00CLKQn+1
0XXXXX0
1000X↓D0
100X0↓D0
10011↓D1
11X0X↓D2
1X10X↓D2
11XX0↓D2
1X1X0↓D2
11X11↓D3
1X111↓D3
Table 14-325. Modules
FamilySeqComb
ACT31—
Note: The DFM8B macro represents the full ACT 3 S-Module.
Note: The following schematic describes the interconnections of the select lines.