14.8.83 CM7

This component is supported by ACT2/1200XL, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-83. CM7 Logic Diagram
Figure 14-84. Internal logic diagram of the CM7 full combinational module
  • Function: Full Combinational Module
  • Input: D0, D1, D2, D3, S0, S10, S11
  • Output: Y
Table 14-169. Truth Table
S11S10S0Y
000D0
001D1
X10D2
1X0D2
X11D3
1X1D3
Table 14-170. Modules
FamilySeqComb
All listed—1