14.8.203 DL2C

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-235. DL2C Logic Diagram
  • Function: Data Latch with active low Clear, active high Preset, and active low Clock
  • Input: CLR, D, G, PRE
  • Output: Q
Table 14-382. Truth Table
CLRPREGQn+1
00X0
11X1
101Q
100D
01X*
Table 14-383. Modules
FamilySeqComb
ACT 1/MX—1
Others—2
Note: * In ACT 1 and MX, your design should not allow PRE and CLR to be asserted at the same time. In other families, CLR has priority over PRE.