14.8.106 CMF9

This component is supported by SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-128. CMF9 Logic Diagram
Figure 14-129. Internal logic diagram of the CMF9 full combinational module
  • Function: Full Combinational Module
  • Input: D0, D3, DB, S00, S01, S10, S11
  • Output: Y
Table 14-197. Modules
FamilySeqComb
All listed—1