14.8.88 CMA9

This component is supported by SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-92. CMA9 Logic Diagram
Figure 14-93. Internal logic diagram of the CMA9 full combinational module
  • Function: Full Combinational Module
  • Input: D0, D3, DB, S01, S11
  • Output: Y
Table 14-179. Modules
FamilySeqComb
All listed—1