14.8.60 AX1A

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-60. AX1A Logic Diagram
  • Function: 3-Input AND-XOR-INVERT with active low A-Input
  • Input: A, B, C
  • Output: Y
Table 14-126. Truth Table
ABCY
X001
X010
0100
0111
1X01
1X10
Table 14-127. Modules
FamilySeqComb
ACT 1,MX,SX, SX-A, SX-S, eX—1
Others—2

* A 2 on the symbol implies 2 logic module delays for all families except ACT 1, MX, SX, SX-A, SX-S and eX.