14.8.265 JKF2C

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX families.

Figure 14-299. JKF2C Logic Diagram
  • Function: JK Flip-Flop with active high Clear and active low K-Input
  • Input: CLR, J, K, CLK
  • Output: Q
Table 14-504. Truth Table
CLRJKCLKQn+1
1XXX0
000↑0
001↑Q
010↑!Q
011↑1
Table 14-505. Modules
FamilySeqComb
ACT 1, MX—2
Others11
Note: * A 2 on the symbol implies a 2 logic module delay on all families except ACT 1 and MX.