14.8.95 CMEB

This component is supported by SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-106. CMEB Logic Diagram
Figure 14-107. Internal logic diagram of the CMEB full combinational module
  • Function: Full Combinational Module
  • Input: D0, D1, D3, DB, S01, S10, S11
  • Output: Y
Table 14-186. Modules
FamilySeqComb
All listed—1