14.8.187 DFP1B

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-219. DFP1B Logic Diagram
  • Function: D-Type Flip-Flop with active low Preset
  • Input: D, PRE, CLK
  • Output: Q
Table 14-350. Truth Table
PRECLKQn+1
0X1
1↑D
Table 14-351. Modules
FamilySeqComb
SX, SX-A, SX-S, eX, Accelerator1—
Others—2