14.8.354 XA1B

This component is supported by SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-388. XA1B Logic Diagram
  • Function: 3-Input XOR-AND with active low C-Input
  • Input: A, B, C
  • Output: Y
Table 14-678. Truth Table
ABCY
XX10
00X0
1001
0101
11X0
Table 14-679. Modules
FamilySeqComb
SX, SX-A, SX-S, eX—1