14.8.294 NAND4A

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-328. NAND4A Logic Diagram
  • Function: 4-Input NAND with active low A-Input
  • Input: A, B, C, D
  • Output: Y
Table 14-562. Truth Table
ABCDY
XXX01
XX0X1
X0XX1
01110
1XXX1
Table 14-563. Modules
FamilySeqComb
ACT 1/MX—2
Others—1
Note: A 2 on the symbol implies 2 logic module delays only for ACT 1 and MX.