14.8.230 DLM8A

This component is supported by ACT 3 family.

Figure 14-262. DLM8A Logic Diagram
Figure 14-263. DLM8A Select-Line Interconnection Schematic
  • Function: D-Type Latch with 4-input Multiplexed Data and active low Clear
  • Input: D0, D1, D2, D3, S00, S01, S10, S11, G, CLR
  • Output: Q
Table 14-436. Truth Table
CLRS11S10S01S00GQn+1
0XXXXX0
1XXXX0Q
1000X1D0
100X01D0
100111D1
11X0X1D2
1X10X1D2
11XX01D2
1X1X01D2
11X111D3
1X1111D3
Table 14-437. Modules
FamilySeqComb
ACT 31—
Note: The DLM8A macro represents the full ACT 3 S-Module.
Note: The DLM8A select-line interconnection schematic describes the interconnections of the select lines.